IESNA:LM-63-2002
[TEST]P1440278
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-4Hx4V-850-Position 4
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 4 FLOOD DISTRIBUTION 5000K CCT 80 CRI LIGHT ENGINE AT Position 4
[LAMP] (1) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.21A 25.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4179.6
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 25.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
8790.8 8794.0 8752.1 8668.5 8556.1 8426.5 8288.7 8156.3 8031.7 7906.1 
7783.8 7640.5 7458.6 7249.3 7008.3 6747.2 6467.5 6180.4 5898.9 5594.6 
5270.3 4907.3 4494.2 4031.5 3568.1 3104.6 2635.7 2161.5 1725.8 1368.2 
1071.9 845.2 671.4 548.0 454.7 401.1 348.2 295.3 264.8 240.6 
220.9 204.9 191.0 179.3 169.0 160.0 151.8 144.7 138.1 131.7 
125.6 120.1 114.9 110.1 105.4 100.8 96.2 91.8 87.2 83.0 
78.6 74.5 70.5 66.6 62.8 59.0 55.3 51.7 48.1 44.2 
40.6 36.9 33.2 30.0 27.0 24.0 21.2 18.3 15.5 12.8 
10.2 8.0 5.9 4.7 3.5 2.3 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8783.5 8727.1 8635.7 8519.7 8381.9 8240.4 8100.8 7966.2 7832.0 
7682.3 7519.1 7329.8 7106.1 6852.3 6570.7 6265.0 5947.6 5621.0 5283.5 
4926.9 4535.3 4198.2 3721.7 3241.6 2789.5 2357.9 1943.7 1564.8 1250.2 
994.2 796.3 640.8 527.5 442.0 392.2 343.0 293.9 264.6 240.9 
221.8 206.1 193.1 182.1 172.6 164.1 156.4 149.5 143.0 136.5 
130.2 123.8 117.6 111.8 106.0 100.5 95.1 90.2 85.4 80.9 
76.5 72.4 68.5 64.9 61.7 58.4 55.3 52.3 49.0 45.8 
42.2 38.8 35.4 31.9 28.4 24.8 21.6 18.5 15.3 12.4 
9.7 7.4 5.4 4.3 3.3 2.2 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8766.7 8698.5 8602.5 8481.1 8340.1 8191.3 8032.6 7873.4 7709.2 
7536.3 7343.5 7138.4 6895.0 6616.2 6308.3 5971.7 5630.1 5272.1 4901.9 
4520.8 4109.4 3697.2 3284.9 2867.7 2460.8 2073.0 1713.9 1392.3 1130.3 
911.8 740.1 608.7 506.8 430.5 385.6 340.8 296.1 269.6 248.7 
231.7 217.7 205.8 195.6 186.5 178.4 171.0 164.3 158.0 151.2 
144.1 136.6 129.0 121.7 114.5 107.5 100.9 94.6 89.2 84.2 
79.2 74.5 70.2 66.4 63.4 60.7 58.1 54.7 50.6 46.5 
43.0 43.9 44.8 45.8 38.0 30.4 25.2 21.2 18.0 15.0 
12.1 9.2 6.8 4.6 3.1 1.5 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8752.1 8681.2 8580.2 8450.6 8303.7 8136.7 7956.6 7767.0 7565.5 
7353.0 7127.9 6887.3 6623.9 6336.0 6025.8 5690.6 5328.1 4955.5 4564.4 
4146.6 3754.2 3362.4 2957.7 2564.4 2182.0 1824.6 1505.7 1228.4 1001.1 
816.0 670.6 557.4 469.6 416.5 363.4 310.4 277.9 252.3 231.1 
213.4 199.5 187.8 177.9 169.3 161.7 155.1 149.3 143.8 138.3 
132.9 127.1 121.4 115.6 110.0 104.4 98.8 93.4 88.2 83.0 
77.9 73.1 69.0 65.2 61.8 58.5 55.2 51.9 48.7 45.2 
41.6 37.9 34.3 30.6 27.2 23.7 20.6 17.7 14.9 12.2 
9.7 7.5 5.5 4.3 3.1 1.9 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8739.4 8659.8 8554.3 8424.2 8265.0 8084.9 7886.6 7671.0 7432.6 
7182.5 6923.2 6652.1 6357.8 6050.8 5709.7 5348.1 4976.0 4592.1 4192.8 
3810.0 3427.2 3036.1 2651.7 2277.1 1919.6 1592.3 1310.6 1068.9 877.6 
722.1 598.6 502.8 427.0 379.9 333.2 286.6 258.2 235.5 216.9 
201.7 189.0 178.4 168.9 160.5 153.1 146.5 140.4 134.8 129.4 
124.3 119.3 114.3 109.5 104.7 100.1 95.6 91.3 87.0 83.0 
78.8 74.7 70.9 67.2 63.5 59.9 56.3 52.6 48.7 44.6 
40.8 36.9 33.1 29.6 26.3 23.2 20.3 17.5 14.9 12.4 
10.0 7.9 6.0 4.6 3.6 2.6 1.1 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8726.2 8646.2 8533.8 8396.5 8226.8 8037.6 7828.8 7589.6 7332.6 
7060.1 6760.8 6454.3 6126.8 5781.5 5417.7 5037.0 4647.6 4270.9 3889.3 
3507.6 3125.9 2745.3 2372.2 2013.4 1685.8 1394.9 1148.2 941.8 777.0 
642.2 536.7 456.3 405.5 355.2 304.9 274.9 250.8 231.1 214.7 
201.1 189.8 180.3 171.8 164.3 157.5 151.4 145.7 139.8 134.1 
128.5 122.8 116.9 111.3 105.9 100.7 96.0 91.5 87.2 83.2 
79.3 75.6 72.0 68.7 65.3 62.1 58.8 55.7 52.2 48.6 
44.9 41.2 37.4 33.7 30.1 26.6 23.2 19.8 16.6 13.6 
11.0 8.7 6.6 5.1 3.9 2.7 1.5 0.5 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8733.0 8623.4 8513.4 8402.8 8233.6 8034.4 7817.0 7575.0 7303.9 
7014.2 6706.7 6371.9 6024.4 5652.4 5272.1 4879.1 4490.3 4105.3 3723.5 
3349.1 2972.0 2599.3 2233.6 1882.7 1569.0 1297.0 1109.1 921.3 733.8 
612.0 515.2 440.4 382.3 338.3 303.4 276.2 254.2 236.0 221.2 
208.9 198.6 190.0 182.5 175.8 169.7 163.8 157.4 150.9 144.5 
137.8 131.0 124.3 118.1 111.8 106.0 101.1 96.2 91.3 86.9 
82.6 78.6 75.4 73.0 70.7 67.9 64.8 61.4 57.6 53.6 
50.5 55.4 50.7 42.7 35.9 30.9 27.2 24.0 21.0 18.0 
15.0 12.2 9.9 7.5 5.2 3.2 1.7 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8730.3 8613.9 8497.4 8379.2 8205.0 8008.9 7796.1 7548.2 7286.2 
7001.9 6700.8 6370.6 6024.0 5661.5 5280.3 4891.9 4500.7 4110.1 3721.8 
3342.9 2962.9 2589.4 2221.7 1867.5 1547.1 1267.4 1081.1 894.8 709.1 
589.5 496.0 422.2 365.8 321.8 287.4 260.3 238.4 220.2 205.6 
193.3 183.0 174.1 166.6 160.0 153.9 148.1 142.4 136.8 131.4 
126.0 120.6 115.4 110.2 105.4 100.6 95.9 91.2 86.8 82.6 
78.5 74.8 71.3 68.0 64.8 61.5 58.1 54.9 51.4 47.8 
44.2 40.5 36.7 33.1 29.5 26.3 23.4 20.2 17.0 14.0 
11.6 9.2 6.9 5.3 4.3 3.2 1.7 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8726.2 8625.2 8522.9 8366.9 8195.9 8007.6 7792.9 7561.4 7313.0 
7050.6 6767.2 6464.7 6140.4 5796.1 5433.1 5050.2 4658.1 4259.5 3857.2 
3466.4 3072.0 2682.2 2303.6 1936.3 1598.2 1301.6 1105.1 908.7 714.1 
590.9 496.6 423.8 367.4 322.4 287.2 259.6 236.8 218.5 203.4 
190.8 180.3 171.2 163.6 156.5 150.1 144.2 138.6 133.4 128.3 
123.3 118.6 113.7 108.9 104.3 99.7 95.2 90.7 86.6 82.5 
78.5 74.4 70.6 66.9 63.3 59.7 56.0 52.3 48.3 44.1 
39.8 36.1 32.7 29.4 26.2 23.2 20.2 17.5 14.8 12.3 
10.2 8.0 5.9 4.6 3.7 2.7 1.4 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8725.3 8620.7 8515.2 8366.0 8200.0 8020.8 7831.5 7626.4 7402.2 
7169.7 6910.9 6632.6 6333.7 6009.9 5659.6 5293.5 4906.9 4506.3 4084.4 
3660.4 3233.4 2810.3 2403.0 2016.0 1663.9 1354.3 1146.7 939.0 733.4 
605.4 508.9 434.9 376.8 332.4 296.9 269.3 246.5 228.2 213.3 
201.0 190.7 182.1 174.8 168.4 162.3 156.4 150.2 144.2 137.9 
131.8 125.8 119.8 113.9 108.1 102.6 97.2 91.7 86.4 81.4 
76.7 72.5 68.8 65.4 62.1 58.8 55.6 52.5 49.2 45.8 
42.2 38.6 34.9 31.0 27.3 24.0 20.8 17.6 14.6 12.1 
9.7 7.2 5.5 4.3 3.4 2.4 1.3 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8725.3 8607.5 8489.7 8371.4 8213.6 8056.2 7892.5 7719.6 7536.3 
7333.9 7107.9 6852.3 6571.6 6258.7 5915.3 5545.0 5166.1 4773.2 4359.8 
3932.1 3477.5 3027.5 2589.5 2177.5 1801.1 1463.1 1183.4 1001.4 819.4 
638.4 530.9 449.4 387.9 341.3 305.8 278.7 257.0 239.9 226.1 
214.6 205.1 196.6 189.1 182.6 176.0 169.0 161.3 153.5 145.5 
137.7 130.1 122.8 115.8 109.0 103.2 97.6 92.0 86.9 82.1 
77.5 73.2 69.7 66.7 63.9 60.8 57.1 52.9 48.5 45.6 
48.7 50.6 46.8 38.8 33.0 28.8 25.0 21.6 18.3 15.4 
12.6 10.1 7.7 5.3 3.7 2.2 1.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8737.6 8620.2 8502.9 8385.1 8240.4 8092.6 7949.8 7806.1 7654.1 
7480.9 7278.0 7045.1 6778.1 6480.6 6160.4 5827.0 5491.8 5132.5 4740.9 
4319.8 3860.6 3387.9 2911.8 2453.5 2018.3 1628.7 1299.1 1085.8 872.5 
660.9 541.3 451.5 385.4 335.8 297.1 267.8 243.9 224.9 209.3 
196.6 186.0 177.0 169.3 162.5 156.2 150.2 144.1 137.9 131.7 
125.6 119.6 113.7 108.0 102.7 97.6 92.5 88.0 83.5 79.1 
74.8 71.1 67.7 64.6 61.6 58.5 55.3 52.1 48.7 45.3 
41.8 38.3 34.7 31.1 27.6 24.3 21.1 18.1 15.2 12.6 
10.4 8.3 6.1 5.3 5.1 4.1 2.1 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8744.0 8632.5 8521.1 8409.6 8269.1 8132.2 7999.8 7872.9 7735.6 
7580.0 7391.2 7168.8 6906.8 6616.2 6324.2 6023.5 5728.8 5417.7 5075.2 
4681.7 4246.8 3765.5 3268.7 2765.3 2277.1 1829.7 1443.7 1199.6 955.5 
712.2 578.3 477.9 403.5 347.9 304.9 272.2 246.7 226.2 209.7 
195.9 184.3 174.3 165.8 158.1 151.4 145.2 139.2 133.6 128.3 
123.2 118.3 113.3 108.6 104.1 99.6 95.0 90.5 86.3 82.2 
78.2 74.2 70.4 66.6 62.9 59.0 55.3 51.8 47.9 43.8 
39.9 36.4 33.2 30.1 27.1 24.1 21.2 18.4 15.7 13.2 
11.0 8.8 6.7 5.8 5.7 4.5 2.3 0.6 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8759.4 8658.9 8558.4 8457.4 8318.2 8183.1 8059.0 7938.4 7811.1 
7671.0 7504.5 7299.8 7060.6 6787.2 6497.0 6200.0 5902.1 5599.6 5267.1 
4897.8 4467.3 3998.7 3496.9 2988.3 2485.2 2018.2 1606.8 1259.2 1049.8 
840.3 634.1 519.1 435.6 371.9 324.3 288.2 259.4 237.0 219.2 
204.7 192.6 182.6 174.0 166.6 160.2 154.4 148.5 142.6 136.7 
130.9 125.1 119.4 113.5 107.8 102.3 96.9 91.4 86.3 81.0 
76.0 71.6 67.9 64.7 61.6 58.6 55.5 52.5 49.2 45.7 
42.3 38.9 35.4 31.9 28.3 24.8 21.7 18.7 15.7 12.9 
10.7 8.5 6.3 5.4 5.2 4.3 2.4 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8772.6 8715.8 8618.4 8520.6 8394.2 8261.4 8137.2 8016.2 7893.9 
7766.5 7621.9 7447.6 7243.9 7008.3 6734.9 6428.3 6103.1 5754.3 5390.4 
4990.1 4554.4 4076.9 3576.9 3074.2 2586.7 2132.5 1735.2 1379.5 1154.5 
929.4 707.0 577.0 481.3 410.3 356.9 317.4 286.7 263.4 245.0 
230.1 217.8 207.1 197.8 189.5 182.2 175.3 168.6 161.5 153.6 
145.7 137.6 129.8 122.2 114.8 107.6 101.5 95.4 89.3 84.2 
79.1 74.3 70.3 66.9 64.3 61.7 58.8 55.2 51.0 47.1 
45.0 45.7 47.8 42.4 34.6 29.2 24.9 21.5 18.4 15.6 
12.9 10.4 8.0 5.6 4.2 2.6 1.3 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8787.6 8752.1 8668.5 8585.2 8501.5 8381.4 8259.1 8129.5 8000.3 
7859.7 7711.9 7543.6 7354.0 7130.6 6874.5 6575.7 6245.9 5872.5 5470.4 
5033.3 4573.9 4097.2 3606.1 3117.1 2646.7 2205.9 1804.2 1451.5 1156.1 
949.9 744.0 604.2 500.4 421.2 362.0 316.7 282.3 255.4 234.1 
216.9 202.7 191.3 181.6 173.2 165.8 159.3 153.3 147.5 141.5 
135.3 129.1 122.9 116.7 110.5 104.3 98.8 93.4 87.9 83.0 
78.2 73.7 69.5 65.8 62.4 59.3 56.1 53.0 50.0 46.8 
43.4 39.9 36.3 32.6 29.0 25.5 22.1 18.9 15.8 13.0 
10.7 8.4 6.1 4.8 4.4 3.6 2.2 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8799.9 8788.5 8747.1 8675.3 8603.4 8530.6 8409.6 8284.1 8140.4 
7980.3 7800.2 7598.7 7375.8 7133.3 6867.3 6562.5 6238.7 5876.6 5487.3 
5062.0 4617.6 4154.9 3680.4 3212.7 2745.9 2297.8 1876.3 1495.8 1180.2 
960.5 741.9 599.2 491.6 412.8 353.3 308.9 275.1 248.3 227.6 
210.1 195.9 183.7 173.5 164.4 156.3 149.1 142.5 136.5 131.0 
125.8 120.6 115.5 110.7 105.9 101.2 96.5 91.8 87.3 83.1 
78.9 74.9 71.0 67.3 63.6 60.1 56.5 53.0 49.3 45.5 
41.5 37.8 34.4 31.0 27.7 24.6 21.7 18.8 16.1 13.6 
11.3 9.0 6.8 5.2 4.6 3.8 2.5 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8810.8 8818.1 8804.0 8769.4 8720.3 8628.4 8536.1 8443.8 8298.7 
8125.8 7927.1 7698.3 7443.6 7171.6 6873.6 6552.1 6203.6 5825.7 5405.4 
4980.6 4522.1 4073.0 3607.7 3153.2 2704.3 2258.7 1845.8 1469.8 1159.4 
947.5 735.7 594.8 490.7 414.0 356.4 312.8 279.6 252.9 231.7 
214.2 199.9 187.6 177.1 168.1 160.2 153.3 147.0 141.6 136.7 
131.6 126.4 121.0 115.8 110.5 105.4 100.2 95.1 90.0 85.3 
80.6 76.2 72.2 68.8 65.7 62.7 59.7 56.4 53.2 50.0 
46.6 43.0 39.4 35.6 31.9 28.4 25.0 22.0 18.9 15.9 
12.9 10.7 8.4 6.2 5.1 4.3 2.8 1.0 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8824.0 8843.6 8839.5 8818.6 8784.0 8724.4 8635.3 8525.2 8386.9 
8215.0 8009.4 7770.1 7503.6 7212.5 6891.4 6542.5 6166.8 5761.5 5334.4 
4890.0 4442.3 3992.1 3541.8 3091.6 2645.4 2213.9 1804.5 1442.6 1140.8 
904.2 725.3 591.3 492.3 416.3 368.7 321.6 289.5 265.2 245.1 
228.7 215.1 203.9 194.5 186.3 179.2 172.8 166.8 161.2 155.6 
149.6 142.8 135.8 128.5 121.2 113.9 107.1 100.6 95.0 90.0 
85.3 80.8 76.6 73.1 70.7 69.0 67.1 64.5 61.5 58.0 
54.1 50.2 49.8 48.2 41.0 35.0 28.9 24.8 21.4 18.2 
15.3 12.5 10.0 7.7 5.6 4.0 2.5 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8832.7 8855.4 8856.3 8838.1 8801.3 8736.7 8650.7 8537.9 8396.5 
8235.4 8029.4 7800.6 7542.7 7259.8 6947.8 6613.9 6256.9 5858.9 5445.4 
5005.1 4560.3 4112.0 3663.6 3215.1 2773.4 2338.3 1920.3 1540.4 1216.2 
954.5 758.6 612.6 505.5 426.0 379.1 332.8 286.4 259.7 238.0 
220.1 205.5 192.8 182.0 172.8 164.8 157.5 151.1 145.3 140.2 
135.4 130.0 124.4 118.9 113.4 107.6 102.1 96.6 91.6 86.7 
82.0 77.5 73.2 69.5 66.1 62.9 59.8 56.6 53.5 50.3 
47.0 43.6 39.9 36.2 32.6 28.8 25.4 22.4 19.0 15.7 
12.8 10.1 7.8 5.9 4.9 3.6 2.3 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8835.8 8854.5 8845.8 8813.1 8751.7 8676.6 8576.6 8459.2 8317.3 
8155.8 7971.2 7768.3 7537.7 7285.7 7017.4 6723.1 6404.7 6049.9 5669.7 
5250.7 4807.7 4353.1 3888.1 3422.8 2957.5 2515.2 2083.1 1684.8 1336.2 
1045.6 821.9 654.0 530.9 441.0 389.9 339.3 288.7 259.8 236.4 
217.3 201.3 187.7 176.2 166.2 157.7 149.8 142.8 136.7 131.2 
126.0 121.0 116.1 111.3 106.7 102.0 97.4 92.8 88.3 83.9 
79.7 75.5 71.6 67.7 64.0 60.5 56.9 53.5 49.9 46.2 
42.2 38.6 35.1 31.6 28.3 25.1 22.1 19.2 16.5 13.8 
11.4 9.1 7.0 5.2 4.1 3.1 2.0 0.7 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8832.7 8836.3 8805.4 8749.9 8666.6 8567.9 8454.7 8329.6 8196.8 
8057.1 7908.4 7752.4 7569.1 7368.1 7137.0 6876.4 6572.5 6225.0 5847.0 
5423.1 4979.7 4516.7 4034.3 3551.7 3069.1 2609.2 2175.4 1774.2 1421.8 
1118.0 882.6 700.0 564.9 464.8 409.1 353.8 298.5 267.5 243.2 
223.4 207.7 194.4 183.4 174.0 166.0 158.8 152.4 146.6 141.3 
136.2 131.0 125.6 120.1 114.3 108.4 102.3 96.4 91.0 85.7 
80.4 75.2 70.4 66.2 62.6 59.4 56.3 53.2 50.2 47.0 
43.7 40.1 36.6 33.0 29.4 25.9 22.5 19.4 16.4 13.5 
10.9 8.7 6.5 4.6 3.6 2.6 1.5 0.4 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8822.2 8810.8 8761.7 8678.0 8574.3 8451.9 8326.0 8203.6 8077.2 
7957.1 7832.4 7696.9 7531.3 7333.5 7105.6 6842.7 6552.5 6235.9 5893.9 
5509.5 5111.6 4673.5 4219.6 3730.2 3240.6 2751.1 2286.6 1853.3 1475.4 
1154.7 905.7 717.4 577.0 476.3 421.1 366.6 312.1 282.0 259.7 
241.5 227.4 215.5 205.5 196.4 188.1 180.3 173.2 166.4 159.8 
153.2 146.2 138.5 130.6 122.4 114.6 106.7 99.6 93.0 87.1 
82.0 77.1 72.3 68.0 64.6 61.5 59.1 56.4 52.6 48.4 
44.5 44.2 44.0 43.8 39.8 32.5 26.8 22.5 19.0 15.9 
12.9 10.0 7.4 5.2 3.7 2.3 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8809.0 8781.3 8713.0 8609.3 8491.5 8355.5 8225.9 8103.1 7985.7 
7867.0 7738.3 7583.6 7394.4 7171.1 6925.0 6659.9 6375.1 6081.3 5784.3 
5465.4 5114.3 4716.3 4274.2 3784.3 3294.1 2803.9 2316.6 1849.8 1452.4 
1129.2 880.1 696.7 562.0 464.1 409.1 354.7 300.2 269.6 245.3 
225.5 209.6 196.1 184.7 174.8 166.1 158.2 151.1 145.1 139.3 
133.8 128.4 122.8 117.4 112.0 106.4 100.9 95.2 89.6 84.0 
78.7 73.7 69.1 65.2 61.8 58.6 55.6 52.6 49.4 46.2 
42.8 39.4 35.9 32.4 29.1 25.8 22.3 19.1 16.1 13.1 
10.4 7.9 5.8 4.7 3.7 2.6 0.7 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
8790.8 8794.0 8752.1 8668.5 8556.1 8426.5 8288.7 8156.3 8031.7 7906.1 
7783.8 7640.5 7458.6 7249.3 7008.3 6747.2 6467.5 6180.4 5898.9 5594.6 
5270.3 4907.3 4494.2 4031.5 3568.1 3104.6 2635.7 2161.5 1725.8 1368.2 
1071.9 845.2 671.4 548.0 454.7 401.1 348.2 295.3 264.8 240.6 
220.9 204.9 191.0 179.3 169.0 160.0 151.8 144.7 138.1 131.7 
125.6 120.1 114.9 110.1 105.4 100.8 96.2 91.8 87.2 83.0 
78.6 74.5 70.5 66.6 62.8 59.0 55.3 51.7 48.1 44.2 
40.6 36.9 33.2 30.0 27.0 24.0 21.2 18.3 15.5 12.8 
10.2 8.0 5.9 4.7 3.5 2.3 0.5 0.1 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
